 
|
General
News
|
 |
Siemens
Donates and Offers Other Aid to Assist in Tsunami Relief.
Efforts Worth Over One Million Dollars.
Siemens is mounting an extensive effort to aid the victims of the
catastrophic tsunamis in Asia. The company is using local
presence in the affected countries to quickly deliver targeted aid
by providing technical support to help restore vital infrastructure
such as electricity, telecommunications & water supplies, and
supplying medical equipment like x-ray and ultrasound systems
|
|
In addition Siemens has launched employee donation
drives throughout the world. The company will equally match
each employee donation to aid victims throughout the region and has
already raised over a million dollars in the USA.
|
|
Siemens Process Instruments and
Analytics rank first in Control Magazine's 2005 Reader's Choice
Awards!
Each year for the past 13 years, Control
Magazine has surveyed its readers and asked them to name the best
suppliers in the Process and Control Industry. Once again,
Siemens Process Instruments and Analytic rank first in several
categories. more
|
|
Product News |
|
Battery-Operated Magnetic Flowmeter
is ideal for Applications in Irrigation
Siemens Energy & Automation introduces a
new, maintenance-free, battery-operated magnetic flowmeter for
irrigation applications such as measuring the water transport to
farm outlets. Meters range in size from 2 inches to 12 inches
in diameter.
more
|
 |
LR 200 Radar Best Choice to Monitor Waste
Fuel Storage
Ash Grove Cement is the
fourth largest cement manufacturer in the USA. The Foreman,
Arkansas plant has six 30-foot tanks on-site for storing waste
fuels. Continuous level measurement is essential to avoid
overfilling and costly cleanup. Operators also need to monitor
and adjust fuel-blending ratio and track inventory. Ash Grove
conducted a trial with four technologies from various suppliers and
the SITRANS LR 200 radar performed the best in this application.
full story

Product Updates
SITRANS LR 200 Radar Level Transmitter
Now Available with PROFIBUS PA
more
SITRANS Probe LU transmitter now
available with FM Class I Div II Approval
more
Marketing
Communications
New Boiler Application Documents
-
AD353-101; Single Point Positioning Control (AD353-101; January
2005) PDF - 160KB
-
AD353-102; Parallel Positioning Control (AD353-102; January 2005)
PDF - 160KB
-
AD353-103; Full-Metered, Cross-Limited Control (AD353-103; January
2005) PDF - 190KB
-
AD353-104; Oxygen Trim Control (AD353-104; January 2005) PDF -
170KB
-
AD353-105; Boiler Drum Level (Feedwater) Control (AD353-105;
January 2005) PDF - 190KB
-
AD353-106; Furnace (Draft) Pressure Control (AD353-106; January
2005) PDF - 170KB
Revised and new Manuals
Featured
Product
New Flange Option for Echomax XCT-8 Transducer with 3A Approval
Siemens has launched its new ultrasonic transducer for sanitary
applications |
|
Echomax XCT-8 with a 4" sanitary flange and PTFE facing works with
Siemens Milltronics controllers to measure liquids up to 8 m (26ft)
and from -40 to 125 C (-40 to 260 F). With 3A and CSA
approvals, this transducer is ideal for use in food applications
where clean-in-place and high temperatures are the norm.
Echomax transducers
are designed for ultrasonic level measurement in harsh environments.
They are hermetically sealed and chemically immune. They are
impervious
|

|
to dust, moisture,
corrosion, vibration, flooding and temperature extremes. The
non-contacting design virtually eliminates the nuisance, danger and
expense of cleaning, adjusting and repairing contacting devices.
more
|
Events
|
 

|